Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0716.22
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27625.prj},{NB=K0716.22_0},{D=22},{A=84},{B=54},{H=28},{H1=20.00},{K=26.0},{L=51},{L1=26},{W=8.0},{TRAGDY=9300},{TRAGST=3980},{DREH=725},{GEW=0.4267},{EAN=4059245179596},{NDM=22.000},{KDM=20.160},{W1=8.000},{X=2.550},{Y=4.390},{ST=1.500},{BESTKIPP=K0716.22},{AUSF=Rechtsgewinde},{D1=M 22 x 1.5},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{FITLER=KIPP,KIPP_USA,NORELEM,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{ROT=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
KIPP
Description
K0716 - Rod ends with ball bearing, external thread DIN ISO 12240-4
Bill of material
K0716.22
BESTKIPP
Order No.
K0716.22
K0716.22
AUSF
version
right-hand thread
right-hand thread
ROT
Rotation
°
D
diameter
22
22
mm
D1
thread
M 22 x 1.5
M 22 x 1.5
mm
A
Length
84
84
mm
B
width
54
54
mm
H
height
28
28
mm
H1
height
20.00
20.00
mm
K
diameter
26.0
26.0
mm
L
Length
51
51
mm
L1
Length
26
26
mm
W
Angle
8.0
8.0
°
TRAGDY
basic dynamic load rating
9300
9300
N
TRAGST
basic static load rating
3980
3980
N
DREH
revolution per minute max.
725
725
n max. 1/min
GEW
Approx. weight
0.4267
0.4267
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84832080
EAN
EAN-Nr. Kipp
4059245179596
4059245179596
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
FILTER
Filter
KIPP,KIPP_USA,NORELEM,BLOHM,