??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0985 - Hinges weldable stainless steel
Bill of material
K0985.016100033
BESTKIPPUSA
Order No.
K0985.016100033
u
W
rotation angle
°
A
width
20.0
u
mm
B
Length
100
u
mm
D
diameter
16
u
mm
D1
diameter
10
u
mm
GEW
weight ca. kg
0.168
u
kg
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245190867
u
ROHS
Yes
ZTNUSA
Zolltarifnummer USA
83021090