??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K1035 - Connecting sets central Type B
Bill of material
K1035.1000
BESTKIPP
Order No.
TYP
Type
B
NUTB
slot width
10 mm
AUSF
version
°
A
distance
22.5 mm
D2
diameter
9.8 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.