您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1058.0150012
KIPP
OPERATING PARTS | STANDARD
Transport technology
Ring bolts and hoist rings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kipp/bedienteile_normelemente/transporttechnik/ringschrauben_lastbuegel/07715.prj},{NB=K1058.0150012},{B=29.5},{B1=19.0},{S=11.2},{K=12.7},{H1=43.0},{TRAG=1500},{GEW=0.1900},{EAN=4059245217984},{XA=27.0},{XB=14.0},{XC=2.5},{XD=18.0},{XE=13.5},{XF=14.5},{XG=4.5},{XH=7.0},{XI=4.5},{XJ=15.0},{XK=7.0},{XL=3.0},{XM=11.5},{XN=18.000},{XO=18.74897},{XP=13.44231},{XQ=34.09981},{BESTKIPP=K1058.0150012},{H1ZOLL=7/16\"},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
KIPP
Description
K1058 - Bow shackle
Bill of material
K1058.0150012
BESTKIPP
Order No.
K1058.0150012
K1058.0150012
mm
B
width
29.5
29.5
mm
B1
width
19.0
19.0
mm
S
diameter
11.2
11.2
mm
K
diameter
12.7
12.7
mm
H1
height
43.0
43.0
mm
H1ZOLL
Inches
7/16"
7/16"
TRAG
load-carrying capacity
1500
1500
kg
GEW
Approx. weight
0.1900
0.1900
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181300
EAN
EAN-Nr. Kipp
4059245217984
4059245217984
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.