You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1061.5162
KIPP
OPERATING PARTS | STANDARD
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/k1061_1.prj},{NB=K1061.51620},{D=5},{D1=14},{D2=25},{D3=25},{D4=21},{D5=14},{D6=26},{D7=4.4},{D8=2.4},{H=11.5},{H1=6.5},{L=15.5},{SPANNKRAFT=60},{SCHERKRAFT=1.8},{AUSZUGSKRAFT=1.2},{GEW=0.0338},{EAN=4059245220885},{NDM=2.000},{SW=1.500},{TYP=1.000},{Z1ON=1.300},{Z1OFF=1.600},{XA=1.000},{XB=0.000},{XC=0.600},{XD=21.000},{XE=4.600},{XF=70.000},{XG=3.000},{XH=2.500},{XI=4.200},{XJ=8.000},{XK=1.000},{XL=0.000},{XM=3.800},{XN=5.000},{XO=2.000},{XP=1.000},{XQ=11.000},{XR=0.400},{XS=7.000},{XT=1.600},{XU=0.700},{XV=3.000},{XW=7.000},{XX=30.300},{XY=4.100},{XZ=1.500},{XA1=4.400},{XB1=30.500},{XC1=3.000},{XD1=0.500},{XE1=11.000},{XF1=0.500},{XG1=2.800},{XH1=10.000},{XI1=0.400},{XJ1=2.500},{XK1=5.300},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
KIPP
Description
K1061 - Quarter-turn clamp locks flat
Bill of material
K1061.5162
BESTKIPP
Order No.
K1061.5162
K1061.5162
POS
Position Quarter-turn lock
OFF
ON
OFF
ON
AUSF
version
Grip flat stainless steel
D
diameter
5
5
mm
D1
diameter
14
14
mm
D2
diameter
25
25
mm
D3
diameter
25
25
mm
D4
Teilkreisdurchmesser
21
21
mm
D5
diameter
14
14
mm
D6
diameter
26
26
mm
D7
diameter
4.4
4.4
mm
D8
diameter
2.4
2.4
mm
H
height
11.5
11.5
mm
H1
height
6.5
6.5
mm
L
Length
15.5
15.5
mm
M
thread
M2 / 3-deep
M2 / 3-deep
mm
T
Screw-depth
6
6
mm
T1
height
6-10
6-10
mm
SPANNKRAFT
Clamping force
60
60
N
SCHERKRAFT
Shearing force
1.8
1.8
kN
AUSZUGSKRAFT
Extraction force
1.2
1.2
kN
TEMP
Temperature resistance up to
200 °C
°
GEW
Approx. weight
0.0338
0.0338
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83089060
EAN
EAN-Nr. Kipp
4059245220885
4059245220885
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.