??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KIPP USA
Description
K1084 - Hinges stainless steel
Bill of material
K1084.063018181.0
BESTKIPPUSA
Order No.
K1084.063018181
u
W
rotation angle
°
A
distance
59
u
mm
A1
distance
17.5
u
mm
A2
distance
17.5
u
mm
A3
Length
29.5
u
mm
A4
Length
29.5
u
mm
B
Width
48 mm
F1
F1 max. kN
0.800
u
kN
F2
F2 max. kN
0.575
u
kN
BS
Description
Information
Infotext
GEW
weight ca. kg
0,1647
u
kg
EAN
EAN-Nummer Kipp
4059245219452
u
ROHS
Yes
ZTNUSA
Zolltarifnummer USA
83021090