??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K1174 - Spring hinges steel or stainless steel, 75 mm
Bill of material
K1174.20750
BESTKIPP
Order No.
MATERIAL
Material
AUSF
version
spring open
A
width
20 mm
A1
Distance
11.2 mm
B
Length
75 mm
B1
Distance
60 mm
D
diameter
2.8 mm
D1
diameter
1.8 mm
S
thickness
0.8 mm
F1
N
F2
N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.