Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1262.020000
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1262_asmtab.prj},{NB=K1262.020000GESCHLOSSEN},{B=74},{B1=50},{B3=28},{B5=10.0},{D=10.4},{D1=10},{H=114.3},{T=27.0},{LMIN=270},{LMAX=320},{L1MIN=38},{L1MAX=88.0},{L2=60},{A=59.5},{A1=24},{A2=37.0},{A3=18},{A4=65.0},{VG=138},{GEW=1.6000},{ZUGKRAFT=20000},{HANDKRAFT=600},{EAN=4059245347995},{TYP=1.0},{XA=8.000},{XB=26.000},{XC=13.000},{BESTKIPP=K1262.020000},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1262_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K1262 - Toggle clamps latch horizontal heavy-duty with catch plate
Bill of material
K1262.020000
BESTKIPP
Order No.
K1262.020000
K1262.020000
mm
POS
Position
Haltearm geschlossen
Haltearm offen
Haltearm geschlossen
Haltearm offen
mm
B
width
74
74
mm
B1
width
50
50
mm
B3
width
28
28
mm
B5
width
10.0
10.0
mm
D
diameter
10.4
10.4
mm
D1
diameter
10
10
mm
H
height
114.3
114.3
mm
T
height
27.0
27.0
mm
LMIN
travel path
270
270
mm
LMAX
travel path
320
320
mm
L1MIN
travel path
38
38
mm
L1MAX
travel path
88.0
88.0
mm
L2
Length
60
60
mm
A
Length
59.5
59.5
mm
A1
Length
24
24
mm
A2
Length
37.0
37.0
mm
A3
Length
18
18
mm
A4
Length
65.0
65.0
mm
VG
opening angle of handle
138
138
mm
GEW
Approx. weight
1.6000
1.6000
kg
ZUGKRAFT
pull force
20000
20000
N
HANDKRAFT
pressure force
600
N
BS
Description
정보
Infotext
INFO
Technical Information
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. Kipp
4059245347995
4059245347995
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.