??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KIPP USA
Description
K1345 - Hinges, stainless steel lift-off, right
Bill of material
K1345.06301818
BESTKIPPUSA
Order No.
MATERIAL
Material
stainless steel
AUSF
version
right
W
Angle
°
A
Distance
mm
A1
Distance
mm
A2
Distance
mm
A3
Length
mm
A4
Length
mm
B
Width
48 mm
B2
Width
28 mm
B3
Distance
10 mm
D1
Diameter
6.6 mm
D2
Diameter
6 mm
D3
Diameter
14 mm
H
height
16 mm
H1
height
9 mm
F1
F1 max.
F2
F2 max
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
PSTOL
PS tolerance
0.001 mm
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.