??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1346 - Single leaf hinges adjustable, stainless steel
Bill of material
K1346.06884617
BESTKIPP
Order No.
K1346.06884617
MATERIAL
material
stainless steel
A
Distance
114 mm
A1
Distance
17 mm
A2
Distance
46.0 mm
A3
Distance
26.0 mm
A4
Distance
88 mm
B
Distance
100 mm
B2
Distance
80.0 mm
B3
Distance
10 mm
D1
Diameter
6.3 mm
D2
Diameter
8 mm
H
height
28.0 mm
H1
height
6 mm
GEW
Approx. weight
0.5756 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245329007
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.