??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K1447 - Hinges steel or stainless steel internal, opening angle 90°
Bill of material
K1447.442932
BESTKIPP
Order No.
MATERIAL
material
POS
Position
A
Width
44
A1
Distance
34
A2
Width
20 mm
B
Width
29
B1
Distance
13 mm
B2
Abstnd
6 mm
B3
Distance
9.5
C
Width
32 mm
D
Diameter
3.5 mm
S
Thickness
2 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.