??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1538 - Assembly tool, steel, for self-tapping threaded inserts type B
Bill of material
K1538.808
BESTKIPP
Order No.
K1538.808
SW
thread
6.6 mm
D
Description
10 mm
L
Length
64 mm
S
weight ca. kg
8 mm
GEW
Approx. weight
0.0339 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
ECLSASS
ECLASS-Nr.
23-11-15-01
EAN
EAN-Nr. Kipp
4059245494316
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.