??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1566 - Telescopic slides, steel for slot mounting, partial extension, load capacity up to 10 kg
Bill of material
K1566.0241
BESTKIPP
Order No.
BX
distance
S
stroke
mm
输入参数值: S
stroke
mm
cm
inch
ft
A
distance
36 mm
A1
distance
mm
A2
distance
32 mm
A3
distance
mm
B
width
10 mm
H
height
17 mm
L
Length
mm
L1
Length
mm
T
slot depth
6-7 mm
SCHT
Schubladentiefe von-bis
mm
TRAGKRAFT
Loading per pair kg
10 kg
GEW
weight ca. kg
0.100 kg
BS
Description
信息
Information-text
INFO
Technical Information
Info
MONTAGE
Assembly Instruction
Assembly Instruction
ZTN
Customs tariff number
83024200
ROHS
RoHS
Yes
EAN
EAN-Nummer Kipp