??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K1809 - Hinges, stainless steel
Bill of material
K1809.57300
BESTKIPP
Order No.
MATERIAL
material
Stainless steel
OBFLGK
Surface finish
ROT
Position
FORM
Form
A
A
Width
57 mm
A1
Distance
26 mm
A2
Width
29.5 mm
A3
Distance
10 mm
A4
Distance
12 mm
A5
Distance
5 mm
B
Width
30 mm
B1
Distance
16 mm
B2
Distance
9.5 mm
D
Diameter
M5 mm
D1
Diameter
4 mm
H
height
10 mm
GEW
Approx. weight
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.