카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1895.24920781820
KIPP USA
Machine & Fixture Components
couplings
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/couplings/23023-11_asmtab.prj},{NB=K1895.24920781820},{GR=24},{XF=0},{D1=18},{D2=20},{D1D2MIN=16},{D1D2MAX=28},{D4=55},{L=78},{L1=30},{L2=18},{L3=10.0},{TM=0.45500},{NENNDM=35.0},{DM=70.0},{TSS=2300.0},{TSD=5130},{FSR=1900},{WVA=0.15},{WV=1.0},{DZ=8500},{ANZDM=6.0},{GEW=1.0500},{NDM=5},{EAN=4059245690961},{XE=14.000},{BESTKIPPUSA=K1895.24920781820},{FARBE=gelb},{C=1xM5},{KSH=92 Shore A},{WVR=+1.4 / -0.5},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23023-11_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 127
HELP_VARIABLE
Company
KIPP USA
Description
K1895 - Elastomer dog couplings with grub screw, stainless steel
Bill of material
K1895.24920781820
BESTKIPPUSA
Order No.
K1895.24920781820
K1895.24920781820
FARBE
Component
yellow
yellow
GR
24
24
XF
0
0
D1
Diameter
18
18
mm
D2
Diameter
20
20
mm
D1D2MIN
Diameter
16
16
mm
D1D2MAX
Diameter
28
28
mm
D4
Diameter
55
55
mm
L
Length
78
78
mm
L1
Length
30
30
mm
L2
Length
18
18
mm
L3
Length
10.0
10.0
mm
C
ISO 4029
1xM5
1xM5
mm
TM
Trägheitsmoment
0.45500
0.45500
(gm²)
KSH
Kupplungsstern Härte
92 Shore A
92 Shore A
NENNDM
Nenndrehmoment
35.0
35.0
Nm
DM
max. Drehmoment
70.0
70.0
Nm
TSS
Torisionssteife statisch
2300.0
2300.0
(Nm/rad)
TSD
Toristionssteife dynamisch
5130
5130
(Nm/rad)
FSR
Federsteifigkeit radial
1900
1900
N/mm
WVA
max. Wellenversatz radial
0.15
0.15
mm
WVR
max. Wellenversatz axial
+1.4 / -0.5
+1.4 / -0.5
mm
WV
max. Winkelversatz
1.0
1.0
°
DZ
revolution per minute max.
8500
8500
1/min
ANZDM
Anziehdrehmoment der Schrauben
6.0
6.0
Nm
GEW
Approx. weight
1.0500
1.0500
kg
BS
Description
정보
Infotext
NDM
nominal diameter
5
5
mm
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245690961
4059245690961
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.