??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
KIPP
Description
K1926 - Hollow shaft sensors with magnetic scanning
Bill of material
K1926.0500
BESTKIPP
Order No.
P
Length
mm
L
Length
35.2 mm
H
Width
52 mm
GEW
Approx. weight
kg
BS
Description
Informace
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.