??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
KIPP
Description
K1930 - Handwheels for position indicators
Bill of material
K1930.801201
BESTKIPP
Order No.
GR
size
80 mm
D
diameter
mm
D2
diameter
87 mm
D3
diameter
85.2 mm
D4
diameter
95 mm
D5
D5 predrilled
6.8 mm
D6
diameter
40 mm
G
thread
mm
L
Length
mm
L1
distance
mm
L3
distance
23 mm
T
distance
30 mm
PZ
suitable to
position indicator size 80 mm
GEW
Approx. weight
kg
BS
Description
情報
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.