??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1977 - Profile tube, aluminium Ø30 type I
Bill of material
K1977.00300X1000
BESTKIPPUSA
Order No.
K1977.00300X1000
MATERIAL
Matière
Aluminium
PROFIL
Profile
Ø 30 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
L max.
6060 mm
IX
Ix
1.71 cm4
IY
Iy
1.71 cm4
WX
Wx
1.14 cm³
WY
Wy
1.14 cm³
FTM
Moment of inertia torsion cm⁴
1.36 cm⁴
PROFILFL
Profile surface
1.97 cm²
GEW
Approx. weight
0.530 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarif-Nr. USA
EAN
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.