??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1987 - Ball connector Ø30 type I with rotation lock
Bill of material
K1983.3060
BESTKIPPUSA
Order No.
K1983.3060
PROFIL
Profile
Ø 30 mm
ESD
ESD electrostatic discharging
yes
PASSADK
Matching end cap
GEW
Approx. weight
0.2050 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245809424