??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 64
HELP_VARIABLE
Company
KIPP
Description
K2000 - Indexing plunger mini steel or stainless steel with plastic mushroom grip
Bill of material
K2000.13310161
BESTKIPP
Order No.
FORM
Form
MATERIAL
Material
OBFLGK
Surface finish body
POS
Position
GR
Size
D
Diameter
mm
D1
thread
mm
D2
Diameter
mm
D3
Diameter
mm
L
Length
mm
L1
distance
mm
L2
height
mm
L3
height
mm
S
Stroke
mm
F
F x 30°
mm
F1
F1 Anfang
N
F2
F2 Ende
N
SW
Key-wide
mm
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.