??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 36
HELP_VARIABLE
Company
KIPP
Description
K2032 - Plugs with tapped hole, plastic for round tubes
Bill of material
K2032.0035101520
BESTKIPP
Order No.
D
diameter
mm
D1
thread
H
height
5 mm
L
Length
mm
L1
Length
mm
BELASTUNG
load capacity max.
2 kN
PASS
suitable for tubes
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39235000
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.