Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2114.961220116
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099-13_asmtab.prj},{NB=K2114.9612201161},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=30},{SW1=20},{F=3.0},{F2=60},{GEW=0.1730},{EAN=4059245890873},{TYP2=0},{TYP=24},{ST=1.500},{TYP3=1},{TYP4=120},{BESTKIPP=K2114.961220116},{MATERIAL=Stahl},{FORM=CP},{FARBE=rapsgelb RAL 1021},{D1=M20X1,5},{SW2=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 192
HELP_VARIABLE
Company
KIPP
Description
K2114 - Cam-action indexing plungers with thread lock
Bill of material
K2114.961220116
BESTKIPP
Bestellnummer
K2114.961220116
K2114.961220116
MATERIAL
Material
Stahl
POS
Position
entspannte Position
gespannte Position
entspannte Position
gespannte Position
FORM
Form
CP
CP
FARBE
Farbe
rapsgelb RAL 1021
rapsgelb RAL 1021
D
Durchmesser
12
12
mm
D1
Gewinde
M20X1,5
M20X1,5
mm
D2
Durchmesser
20
20
mm
B
Höhe
21.5
21.5
mm
B1
Breite
9.5
9.5
mm
H
Höhe
12
12
mm
L
Länge
72.8
72.8
mm
L1
Länge
51.6
51.6
mm
L3
Länge
30
30
mm
SW1
Schlüsselweite
20
20
mm
F
Fase x 30°
3.0
3.0
mm
F1
Federkraft Anfang F1 ca. N
20
20
N
F2
Federkraft Ende F2 ca. N
60
60
N
GEW
Gewicht ca.
0.1730
0.1730
kg
BS
Beschreibung
정보
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
73181900
mm
EAN
EAN-Nr. Kipp
4059245890873
4059245890873
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099