??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K2140 - Mounting bracket Ø30, steel for roller tracks, steel
Bill of material
K2140.30
BESTKIPPUSA
Bestellnummer
K2140.30
MATERIAL
Material
Stahl
OBFLGK
Oberfläche Grundkörper
verzinkt
GEW
Gewicht ca.
0.0460 kg
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
39162000
EAN
EAN-Nr. Kipp
4059245897520
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.