??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K2158 - Swing clamps, heavy duty, extended clamping travel, with collar automation compatible
Bill of material
K2158.10601
BESTKIPPUSA
Order No. Kipp old
AUSF
Version
S1
Schwenkhub
mm
S2
Spannhub
B
Length
mm
B1
Length
mm
B2
Length
mm
B3
Length
mm
D
Diameter
mm
D1
thread
mm
D2
Diameter
mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
mm
H4
height
mm
H5
height
24 mm
H6
height
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
SW
Key-wide
19 mm
ANZM
tightening torque
max. Nm
F1
Clamping force
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
84879000
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98