??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K2216 - Quarter-turn lock zinc, lockable
Bill of material
K2216.18281
BESTKIPP
Order No.
MATERIAL
Material
Zinc
BET
Actuation
key single-key system
B
width
19 mm
B1
width
8.1 mm
D
diameter
mm
H
height
18 mm
H2
height
6.3 mm
H3
height
4 mm
SMAX
S max.
8 mm
SW
Key-wide
27 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83014090
EAN
EAN-Nr. Kipp
EOL
Standard delivery time
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.