??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
K3-SF Type - Socket
Bill of material
K3-03SF BRASS NBR
CNSORDERNO
Order number
K3-03SF BRASS NBR
ASSYNO
Assy No.
CB28338
S
Application
R 3/8
MT
Material
BRASS
M
Mass
87 g
L
(49) mm
D
ΦD
(24) mm
SD
Φd
22.5 mm
N
19 mm
A
25.5 mm
T
Rc 3/8
H
H (WAF)
Hex.21
SM
Seal material
NBR