??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CKD
Description
KBA-SG
Bill of material
KBA-10-SG-M10
MODEL
Model no.
KBA
AC
Axis combination
XS
X-axis stroke
INFOTEXT
Product Info
Product Info
STROKEX
100 mm
A
0.0 mm
B
17.6 mm
C
5
D
4
E
0 mm