카탈로그: KBK Antriebstechnik
생성됨: 06.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBK/BIA-150-108-20-20-50Nm-C-1
KBK Antriebstechnik
Torque Limiters / Safety Couplings
Safety Couplings with Metal Bellows
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kbk/torque_limiters_safety_couplings/safaty_coupl_with_metal_bellows/kbk_bia.prj},{NB=KBK/BIA-150-108-20-20-50Nm-C-1},{SIZE=150},{L=108},{D=94},{D1=20.00},{D1MIN=20},{D1MAX=35},{D2=20.00},{D2MIN=20},{D2MAX=35},{D3=82},{S=2.0},{F=M6},{TA=14.0},{F1=M6},{TA1=15.0},{CNSMASSEXACT=2.50},{J=22.0},{RPM=6220},{DT=50},{SCH=C},{OTR=1},{TKN1MIN=50.0},{TKN1MAX=130.0},{TKN2MIN=65.0},{TKN2MAX=150},{VERS=8},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbk_bia_technical_data_sheet_$(cadenas_language).pdf},{INFO2X=../../commonpool/proximity_switch_$(CADENAS_LANGUAGE).pdf},{INFO3X=operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{LX=108,120},{NDM=6},{NDM1=6}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/BIA - Safety Couplings with Inner Cone and Outer Cone
Bill of material
KBK/BIA-150-108-20-20-50Nm-C-1
SIZE
Size
150
150
L
Length ±2
108.000
120.000
108.000
120.000
mm
D
Outer Diameter
94
94
mm
D1
Bore (H7)
mm
값 입력 D1
Bore (H7)
mm
cm
inch
ft
확인
D2
Bore (H7)
mm
값 입력 D2
Bore (H7)
mm
cm
inch
ft
확인
D3
Hub Diameter
82
82
mm
S
Disengagement Travel
2.0
2.0
mm
F
Screw (ISO 4017)
M6
M6
TA
Tightening Torque
14.0
14.0
Nm
F1
Screw (ISO 4017)
M6
M6
TA1
Tightening Torque
15.0
15.0
Nm
CNSMASSEXACT
Mass
2.50
2.50
kg
J
Moment of Inertia
22.0
22.0
kg cm²
CT
Torsional Spring Stiffness CT
155000
155000
Nm/rad
CR
Radial Spring Stiffness
2020
2020
N/mm
CA
Axial Spring Stiffness
145
145
N/mm
KR
Misalignment radial max.
0.20
0.20
mm
KA
Misalignment axial max.
0.5
0.5
mm
KW
Misalignment angular max.
1.5
1.5
°
RPM
Speed max.
6220
6220
1/min.
DT
Disengagement Torque
Nm
SCH
Position
Single Position
Multi Position Engagement
Single Position
Multi Position Engagement
OTR
Overload Torque Range
1
1
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information