??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 72
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
KC6 - Mini Contactor Relay (DC)
Bill of material
ABB - GJH1213001R5224 + KC6-22Z-2.4-54 Mini Contactor Relay 36-65VDC, 2.4W
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003978
Rated control supply voltage Us at AC 50HZ
- - - V
EF003979
Rated control supply voltage Us at AC 60HZ
- - - V
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
EF001378
Rated operation current Ie, 400 V
A
EF006820
Connection type auxiliary circuit
EF000003
Mounting method
EF000594
Interface
EF001377
Number of auxiliary contacts as normally closed contact
EF001376
Number of auxiliary contacts as normally open contact
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
EF007282
Number of auxiliary contacts as normally open contact, leading
EF003531
Number of auxiliary contacts as change-over contact
EF005950
With LED indication
EF002978
Suitable for manual operation
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type