??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KCDFZ - Clamp Levers - Zinc Alloy Die Casting Type - Internal Thread Type
Bill of material
KCDFZ4-Y
MODEL
Model
KCDFZ4-Y
LMAT
Lever Material
Zinc Alloy Die Casting
SMAT
Screw Material
Stainless Steel
SSUR
Screw Surface treatment
-
CODE
Code
KCDFZ
VAR02
M
VAR04
Lever Color
FIX02
L
49 mm
FIX04
R
42 mm
FIX06
H
33.5 mm
FIX08
D
14 mm
FIX10
d
10.0 mm
FIX12
h
24.5 mm
FIX95
PDF
PDF