??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
PRiCi FA
Description
KCDMX,KCDMXS - Clamp Levers - Zinc Alloy Type - External Thread Type
Bill of material
KCDMX4-10-B
MODEL
Model
LMAT
Lever Material
Zinc alloy
SMAT
Screw Material
SSUR
Screw Surface treatment
CODE
Code
VAR02
M
VAR04
S Thread Length Selection
mm
VAR06
Lever Color
FIX02
L
49 mm
FIX04
R
42 mm
FIX06
H
33.5 mm
FIX08
D
14 mm
FIX10
d
10.0 mm
FIX12
h
24.5 mm
FIX95
PDF
PDF