??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
RP Technik
Description
KCW series
Bill of material
KCW019ML
ARTNR
Item number
KCW019ML
BEZ
Description
Slightly curved high-grade exit sign and emergency luminaire in polycarbonate for wall mounting. Signage with pluggable, solvent-free, internally mounted pictogram. Pictogram set included. This luminaire can be used without pictogram as an emergency lighting luminaire with a clear cover. Escape route/Exit sign/ emergency luminaire according to EN 60598-1, EN 60598-2-22 and EN 1838 norms.
LEUCHTENTYP
Luminaire type
Emergency and safety lighting
LAENGE
Length
60 mm
BREITE
Width
340 mm
HOEHE
Height
170 mm
MONTAGEART
Mounting type
Wall
LEUCHTMITTEL
Illuminant
LED
GM
Housing material
Polycarbonate
VERSORGUNG
Supply
Central battery
EGSAC
Input voltage AC
230 V
EGSDC
Input voltage DC
216 V
SCHUTZART
IP protection
54
UEBERWACHUNG
Monitoring
Central battery
UMBGEBUNGSTEMP
Ambient temperature
-20 / 40 °C