??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KDG7463
Bill of material
KDG7463-L05-50-BC01-M75R30-JS1-BA-T2
MODEL
Model
KDG74
CB
Cylinder bore
63
SD
Screw diameter
20
AC
Accuracy
LEAD
Lead
STROKE
Stroke
MP
Motor position
IM
Installation method
MB
Motor brand
RS
Rotate speed
ST
Sensor type
NS
Number of sensor
RR
Redution ratio
LCT
Load connection type
L1
161.0
L2
306.0
MOTOR
motor