??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KDR60
Bill of material
KDR60P-150A1-CY3-S50
MODEL
Model
KDR60
CS
Custom Symbol
BL
Body length
DS
Dynamic Subtyping
NM
Number of moving particles
DS2
Dynamic Subtyping 2
NM2
Number of moving particles 2
PT
Protection type
NS
Number of sensors
3
STROKE
Stroke
50
POS
Position
L1
172
G
25
N
2