??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
Royme
Description
KE 1800 - Massima forza, tenuta pistone + SKUDO
Bill of material
KE1800.25
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
50 mm
RD
Rod Diameter
25 mm
P
Pressure
150 bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
값 입력 CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
SKUDO
Cylinder active protection
F0
Initial force
1885 daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm3
S
Surface
12,57 cm2
MAXSPEED
Maximum speed
0.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C