??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
RCM
Description
KE 400 - Maximum force, piston sealed + SKUDO
Bill of material
KE400-050-A
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
riserva corsa
1 mm
D
Diameter
25 mm
P
Pressure
bar
PMIN
pressione min
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fissagi
SKUDO
Cylinder active protection
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
volume
cm3
S
superficie
2,84 cm2
W
peso
Kg