??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
Royme
Description
KE 750 - Massima forza, tenuta pistone + SKUDO
Bill of material
KE750.16
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
32 mm
RD
Rod Diameter
13 mm
P
Pressure
150 bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
SKUDO
Cylinder active protection
F0
Initial force
740 daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm3
S
Surface
4,91 cm2
MAXSPEED
Maximum speed
0.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C