??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KEFST6-3030, KEFSTB6-3030, KHFST6-3030, KHFSTB6-3030, KNEFST6-3030 - HFS6 Series Aluminum Extrusions 30,60 mm Square - 1 slot - Two Slots per Side - Fixed Length Extrusion
Bill of material
KEFSTB6-3030-4000
PN
Part No.
TPS
Type and Frame Selection
L
4000 mm