目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
KF KANTO SC PLANO (H2853)
Schiedel
Heating sets
INTEGRATED FURNACE SYSTEMS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schiedel/ofensysteme/kingfire/kf_kanto_plano_asmtab.prj},{NB=KF KANTO SC PLANO (H2853)(O1O2853)},{IDNR=},{MAT=990001137},{EAN=4051921805492},{SAP1=KF KANTO SC PLANO (H2853)},{A=550},{B1=2853},{C1=2154},{X1=344},{NL1=2640},{RI=ohne Rueckwanddaemmung},{S=O},{POS=1},{PU=O},{DC=AT,CZ,DE,HU,PL,SK,SI},{PPATH=kf_kanto_sc_plano/kf_kanto_plano_asmtpl.prj},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Schiedel
Description
KF KANTO SC PLANO
Bill of material
KF KANTO SC PLANO (H2853)
MAT
Material
990001137
EAN
EAN/UPC-Code
4051921805492
SAP
Shorttext
KF KANTO SC PLANO (H2853)
KF KANTO SC PLANO (H2853)
A
550
mm
B
2853
2853
mm
C
2154
mm
X
344
mm
S
Increase in elevation
without Increase in elevation
With increased concrete base 7cm
With increased concrete base 14cm
without Increase in elevation
With increased concrete base 7cm
With increased concrete base 14cm
POS
Position
Position 1 ✔
Position 1
Position 1
Position 2
Position 2
Position 3
Position 3
Position 4
Position 4
PU
Plaster
without plaster
with 8mm plaster
with 18mm plaster
without plaster
with 8mm plaster
with 18mm plaster