??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 26
HELP_VARIABLE
Company
Nitrogen Springs
Description
KG 15 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
KG15-125.3
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
63 mm
RD
Rod Diameter
36 mm
P
Pressure
bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
Введите значение для CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
10.18 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
P2
Pressione FC
150 Bar
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C