??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Reid Supply
Description
KHC-134 - High-Profile Clamping Levers - Male
Bill of material
KHC-142
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Stud Thread Size
C
C Stud Length
mm
D
D Body Diameter
24 mm
E
E Base Diameter
16 mm
F
F Base Height
4 mm
G
G Overall Body Height
44 mm
H
H Overall Height
58 mm
L
L Handle Length (From Hole Center)
87 mm
URL
https://www.reidsupply.com/en-us/p/clamping-levers/khc-142