??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Reid Supply
Description
KHE-68 - Low-Profile Clamping Levers - Female
Bill of material
KHE-68
PN
Part No.
KHE-68
AMERSID
Americas ID
1085493
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Internal Thread Size
M8 x 1.25
B
B Chamfer Location
0.710 Inch
C
C Body Diameter
1.300 Inch
E
E Base Diameter
0.510 Inch
F
F Base Height
0.080 Inch
G
G Body Height
0.750 Inch
H
H Handle Height
0.470 Inch
L
L Handle Length
3.700 Inch
URL
https://www.reidsupply.com/en-us/p/clamping-levers/khe-68