??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KHFS30A6-30, KHFS45A6-30, KHFS60A6-30 - HFS6 Series Aluminum Extrusions 30,60 mm Square - Other Shapes - 30,45,60mm Square - Fixed Length Extrusion
Bill of material
KHFS30A6-30-4000
PN
Part No.
TPS
Type and Frame Selection
L
4000 mm