??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Misumi
Description
KHFS5-2020-1000 - HFS5 Series Aluminum Extrusions 20,25,40mm Square -1 Slot-
Bill of material
KHFS5-2020-1000
PN
Part No.
KHFS5-2020-1000
TPS
Type and Frame Selection
KHFS5-2020
MAT
Material
A6N01SS-T5 Aluminum Alloy or 6005A-T5 Aluminum Alloy
ST
Surface Treatment
Clear Anodize
L
Length
1000 mm
LTOL
L Tolerance
+/- 0.5 mm
SA
Sectional Area
183 mm2
GMILX
Geometrical Moment of Inertia lx
0.742x10^4 mm4
GMILY
Geometrical Moment of Inertia ly
0.742x10^4 mm4
CLF
Corresponding Specified Long Frame
HFS5-2020