??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Misumi
Description
KHFS8-4080-1000 - HFS8 Series Aluminum Extrusions 40,80mm Square -2 Slots-
Bill of material
KHFS8-4080-1000
PN
Part No.
KHFS8-4080-1000
TPS
Type and Frame Selection
KHFS8-4080
FRM
Frame Selection
4080
MAT
Material
A6N01SS-T5 Aluminum Alloy or 6005A-T5 Aluminum Alloy
ST
Surface Treatment
Clear Anodize
L
Length
1000 mm
LTOL
L Tolerance
+/- 0.5 mm
SA
Sectional Area
1109 mm2
GMILX
Geometrical Moment of Inertia lx
19.8x10^4 mm4
GMILY
Geometrical Moment of Inertia ly
71.9x10^4 mm4