??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Nordbahn
Description
Kiel L+AL - Park bench
Bill of material
Kiel L+AL ES 1,80m_72535
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
GL
Overall length
cm
GB
Width
61 cm
GH
Overall depth
84 cm
SL
Seat length
cm
GEW
Gewicht in ca.
52 kg
MG
Material frame
Rechteckstahlrohr
OB
Surface
verzinkt und pulverbeschichtet
GF
Frame colour
DB703
H
Wood
ZERT
Certificate
BH
Coating wood
BT
Type of coating
FA
can be set up freely
ja
BM
Fasteners
Spreizanker
ABM
Number of fasteners
4
B
Particularities