??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
KIT BUSHING + PROECTION ROLLER BEARING D45/50
Bill of material
030025005
CODE
Code
030025005
A
Length
10 mm
B
Length
8 mm
C
Diameter
8 mm
D
Diameter
30 mm
E
Diameter
15 mm
F
Length
3.3 mm
G
Diameter
38 mm