??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO Toilet brush set with lid - Sanitary accessories
Bill of material
BA56VC554
BNR
Order number
BA56VC554
PD
Product description
LINDO Toilet brush set with lid, plastic insert and toilet brush, black Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2,05 ml SikaFast
ARTNR
Article number
106190
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Standing model
W
Width
80 mm
H
Height
387.0 mm
L
Length
92 mm
GW
Installation height
0.2 m
NW
Net weight
0.699 kg
M
Main customs material
Plastic
CTN
Customs tariff number CH
9603.9090
CTN2
Customs tariff number DE, AT
9603.9099
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC554