??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Misumi
Description
KJBDT, KJBDTS - Bushings for Inspection Jigs - Stepped Straight Type with Shoulder
Bill of material
KJBDT12-P5.00-S3.00-L3-B5-T2
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
ALT5
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT6
P Dimension Tolerance
PTOL
P Tolerance
+0.03/+0.01 mm
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
STOL
S Tolerance
+0.03/+0.01 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
ALT8
L+B Dimension Tolerance
T
T Selection
mm
ALT7
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
H
mm
HTOL
H Tolerance
+/-0.05 mm
R
0.0 mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
ALT3
Radius R C Chamfered
ALT4
Radius R Square Corner
ALT9
Flats Machining