??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBPFD - Bushings for Inspection Jigs Stepped Shouldered, T, H Dimension Configurable (S +0.03/+0.01) Press Fit Type
Bill of material
KJBPFD12-P5.00-S3.00-L3-B5-T2-H14
PN
Part Number
MAT
Material
SKS93
HARD
Hardness
50~60HRC
ALT6
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT2
P Dimension Tolerance
PTOL
P Tolerance
+0.03/+0.01 mm
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
STOL
S Tolerance
+0.03/+0.01
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
TTOL
T Tolerance
+/-0.01 mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
HTOL
H Tolerance
+/-0.05 mm
R
0.0 mm
ALT1
Groove (for Adhesive Reservoir)
ALT3
Groove (for Retaining)
ALT5
Radius R C Chamfered
ALT8
Flats Machining